Skip to main content

Air-to-air heat pumps transfer energy from the outside air to your room, no matter what the temperature outside. The outdoor unit exchanges energy from the outdoor air. With the help of the refrigerant cycle, it releases the energy at a higher or lower temperature into your room through the indoor unit, depending on your heating or cooling needs.

Mother sitting on the couch under a wall mounted air-to-air heat pump reading a children's book with her toddler on her lap enjoying the warmth while it's snowing outside

Energy efficient for sustainability and savings

Icon of a piggy bank

Effortless temperature control, maximum comfort

Icon of a thermometer

Optimal indoor air quality

icon of a filter filtering out airborne particles

Sleek, elegant design

Icon of a diamond

Discover our most popular air-to-air heat pumps

Culori disponibile
Daikin Emura is an icon in contemporary climate control, designed to please the eye
Culori disponibile
Award-winning, stylish and compact air-to-air heat pump in three colours
Complete climate control: (de)humidification, air purification and fresh air with highly efficient heating and cooling
Our high-performance wall-mounted solution heats, cools and purifies the air in your home, throughout all seasons
A discreet wall-mounted air-to-air heat pump unit that combines efficiency with comfort
Wall-mounted unit provides comfortable airflow benefits combined with low energy consumption
Enjoy a more comfortable home with the advanced heating, cooling and air purification features in our floor-standing unit
Our compact, concealed ceiling unit - you'll hardly know it's there
Culori disponibile
Daikin Emura is an icon in contemporary climate control, designed to please the eye
Culori disponibile
Award-winning, stylish and compact air-to-air heat pump in two colours – at outdoor temperatures as low as -30°C
Discreet wall-mounted unit providing high efficiency and comfort, even at -25°C
Attractive, wall-mounted design giving perfect indoor air quality, even at low ambient temperatures
Elegant floor-standing unit with unique heating features for optimal comfort, even at low ambient temperatures

Compară modele (1)

Compară modele

Couple lounging and laughing on their bed in a comfortable temperature bedroom

Solution recommender

Let's start with our easy-to-use product guidance tool to find the right solution for your needs

Remote monitoring

We care about your comfort. That's why we offer hassle-free maintenance: your installer monitors and manages your heat pump remotely, saving you time and money.

Couple having piece of mind thanks to the services of Daikin

More information about air-to-air heat pumps

Unitatea interioară a pompei de căldură aer-aer este partea sistemului de pompă de căldură aer-aer amplasată în casă și care furnizează aer condiționat în încăpere.

Selectarea unei unități interioare pentru pompa de căldură aer-aer depinde de nevoile tale specifice, însă este important să înțelegi cum funcționează sistemul ca un întreg. Există tipuri diferite de sisteme de pompă de căldură aer-aer, fiecare având propriile caracteristici unice. Unul dintre cele mai populare tipuri utilizate în case este cel split, care conține două unități: una interioară și una exterioară. În încălzire, unitatea exterioară extrage căldura din aerul exterior și o transferă în interior prin unitatea interioară sau invers atunci când răcește casa.


Există trei tipuri de unități interioare pentru pompa de căldură aer-aer:

Unități de perete

Modelele de perete (Stylish, Ururu Sarara, Daikin Emura, Perfera) vin în diferite dimensiuni și culori pentru a se potrivi cu spațiul tău interior.

Unități de pardoseală

Modelele de pardoseală (Perfera Floor) sunt aparate de aer condiționat de dimensiuni compacte, care se potrivesc perfect sub un pervaz sau într-o cameră în care înălțimea este limitată.

Unități necarcasate, cu montare în tavan

Unități necarcasate cu montare în tavan Dacă nu dorești o unitate interioară vizibilă, poți instala o unitate necarcasată cu montare în pereții falși sau în plafoanele suspendate.

În mod normal, o pompă de căldură aer-aer (cunoscută și ca aparat de aer condiționat) este alcătuită din două unități: unitatea interioară și cea exterioară. Acestea sunt denumite sisteme split.

Unitatea exterioară split, montată pe un perete exterior sau amplasată în grădină sau pe acoperiș, este partea pompei de căldură aer-aer care conține compresorul, ventilatorul cu elice, placa de circuite și schimbătorul de căldură. Unitatea exterioară comprimă agentul frigorific care extrage sau emite căldura au răceala din cameră sau de la unitatea interioară pereche.

Da, iar dacă îți renovezi proprietatea și treci la un aparat de aer condiționat cu sursă regenerabilă, vei adăuga valoare locuinței renovate, mediului și buzunarului. Pompele de căldură pot fi instalate în orice locuință. Totuși, există câteva aspecte de luat în considerare, mai ales în ceea ce privește izolația. Pentru ca pompa de căldură să funcționeze în modul cel mai eficient, casa trebuie să fie bine izolată pentru a preveni pierderile de căldură. Un inginer calificat în domeniul sistemelor de încălzire îți poate oferi recomandări privind lucrările necesare de efectuat în casă pentru ca aceasta să fie adecvată pentru o pompă de căldură. Poate fi vorba despre modernizarea izolației pereților și a acoperișului. Un alt aspect de luat în considerare este și locația. Unitatea exterioară trebuie instalată în exteriorul locuinței, într-o zonă ușor accesibilă în cazul în care necesită curățare, ajustarea setărilor sau pompa de căldură necesită lucrări de service.

Da, o pompă de căldură aer-aer (cunoscută și ca aparat de aer condiționat) poate produce apă caldă menajeră pentru casa ta. Cu soluția Multi+ de la Daikin, un singur sistem furnizează încălzire, răcire și apă caldă. Acesta se poate conecta la cel mult trei unități și un rezervor de apă caldă menajeră, fiind compatibil cu rezervoare de 90l și 120 l și cu o gamă largă de unități interioare, oferind o flexibilitate de neegalat. Soluția Multi+ include un afișaj în text complet pe rezervorul de apă caldă menajeră pentru monitorizarea și ajustarea tuturor setărilor, inclusiv programare și temperatura apei.

Pompele de căldură aer-aer Daikin pot ameliora alergiile deoarece pot capta alergenii în filtrul pompei de căldură și optimiza calitatea aerului pe care îl respiri. Pompele de căldură aer-aer nu numai că furnizează încălzire și răcire, ci elimină poluanții, polenul și particulele din spațiul în care respiri.

Unele unități Daikin sunt echipate și cu Flash Streamer și diferite filtre precum filtrul din apatit de titan pentru dezodorizare sau filtrul de argint pentru eliminarea alergenilor, care pot reduce rapid și eficient poluanții din aer.

Nu! În plus, pompele de căldură aer-aer (cunoscute și ca aparate de aer condiționat) pot reduce simptomele alergiilor. Daikin integrează în toate unitățile de aer condiționat mai multe filtre: filtre din titan de dezodorizare, filtre de argint împotriva alergenilor și unități Flash Streamer, care elimină praful și captează bacteriile. Aceste filtre vor furniza aer mai curat și mai sănătos pentru respirat dacă acestea sunt curățate periodic și aparatul de aer condiționat este întreținut corespunzător.

Pentru ca pompa de căldură să funcționeze corect, este esențial ca sistemul să fie instalat corect. Instalarea trebuie să aibă loc într-o locație adecvată și să fie executată exclusiv de către un tehnician autorizat. Suprafața trebuie să fie suficient de fermă pentru a suporta greutatea și vibrațiile unității; de asemenea, trebuie să fie suficient spațiu pentru debitul de aer și pentru conectarea conductelor și a cablurilor de alimentare. Orice plante sau arbuști care pot fi situate în apropierea pompei de căldură ar trebui să fie la cel puțin un metru distanță și tăiate în mod regulat. De asemenea, pompa trebuie să fie instalată într-un loc ușor accesibil pentru service și alte lucrări de întreținere generală.

Adesea suntem întrebați de ce nu putem pune pompa de căldură înăuntru. Nu ar putea fi amplasată în pod sau în seră? Răspunsul la aceasta este nu. Acest lucru se datorează faptului că, după câteva ore, pompa de căldură va fi extras toată căldura din aerul captat, transformând efectiv acest spațiu într-un congelator. Acesta este motivul pentru care pompele de căldură aer-aer au nevoie de acces la aerul exterior care circulă liber.

Îți recomandăm să contactezi anual un inginer calificat pentru lucrări de service. Lucrările de service programate, verificările aleatorii din întreținerea periodică și curățarea periodică a sistemului va extinde durata de utilizare a aparatului și va păstra eficiența energetică.

Iată câteva semne care indică faptul că pompa de căldură aer-aer (cunoscut și ca aparat de aer condiționat) necesită întreținere imediată:

Dacă aparatul de aer condiționat face mai mult zgomot decât în mod normal, filtrele pot fi înfundate. Curăță unitatea îndepărtând praful cu un aspirator. Dacă zgomotul persistă sau dacă auzi un sunet de gâlgâit, poate fi o problemă mecanică. Contactează un tehnician calificat pentru a verifica unitatea.